Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 4.980 |
| Product length mm | 126.492 |
| Product width in | 3.000 |
| Product width mm | 76.2 |