Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Housing material | Steel |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Model Code 1 | DXP16844-10W-SV-377 |
| Seal Type | Viton |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Housing material | Steel |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Model Code 1 | DXP16844-10W-SV-377 |
| Seal Type | Viton |