Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Housing material | Steel |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Model Code 1 | DXP22047-10W-S-377 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Product height in | 6.000 |
| Product height mm | 152.400 |
| Product length in | 8.000 |
| Product length mm | 203.200 |
| Product width in | 5.000 |
| Product width mm | 127.000 |
| Recommended filtration level | 18/16/13 |
| Valve material | Steel |