Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | A877 | A877 |
| Flow rate GPM | 32.00 | |
| Flow rate LPM | 120.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | OVERCENTER VALVE | Overcenter Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.25 CC/MIN | 0.25 cc/min |
| Max load induced p BAR | 270.000 | |
| Max load induced p PSI | 3900.000 | |
| Max pilot adjust p BAR | 270.000 | |
| Max pilot adjust p PSI | 3900.000 | |
| Max relief press BAR | 350.000 | |
| Max relief press PSI | 5000.000 | |
| Model Code 1 | 1CE120-F-35-S-3-300 | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Pilot ratio | 3.5:1 | 3.5:1 |
| Port size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 350.000 | |
| Pressure rating PSI | 5000.000 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Style | PILOT ASSISTED RELIEF W CHECK | Pilot assisted relief with check |
| Valve Torque into cavity | 100 NM | 100 Nm |