Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | FIXED | Fixed |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | A6610 | A6610 |
| Flow rate GPM | 8.00 | |
| Flow rate LPM | 30.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | COUNTERBALANCE VALVE | Counterbalance Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.3 ML/MIN | 0.3 ml/min |
| Max load induced p BAR | 270.000 | |
| Max load induced p PSI | 3900.000 | |
| Max pilot adjust p BAR | 270.000 | |
| Max pilot adjust p PSI | 3900.000 | |
| Max relief press BAR | 350.000 | |
| Max relief press PSI | 5000.000 | |
| Model Code 1 | 1CE30-N-35-S-5-C2W | |
| Number of valve ports | 3 | 3 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Pilot ratio | 5:1 | 5:1 |
| Pressure rating BAR | 350.000 | |
| Pressure rating PSI | 5000.000 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | 3-PORTED, EXTERNALLY PILOTED | 3-Ported, Externally Piloted |
| Valve Torque into cavity | 45 NM | 45 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |