Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | A12196 |
| Flow rate GPM | 24.00 |
| Flow rate LPM | 90.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Overcenter Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Max pilot adjust p BAR | 25.000 |
| Max pilot adjust p PSI | 363.000 |
| Min pilot adjust p BAR | 8.000 |
| Min pilot adjust p PSI | 116.000 |
| Model Code 1 | 1CPPD90-F-2-S-XXX |
| Number of housing ports | 4 |
| Number of valve ports | 4 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Operation | Pilot operated |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 350.000 |
| Pressure rating PSI | 5000.000 |
| Recommended filtration level | 18/16/13 |
| Seal type | Nitrile |
| Special features | None |
| Style | Pilot assisted relief with check |
| Valve Torque into cavity | 60 Nm |