Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | A6935 | A6935 |
| Flow rate LPM | 300.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | OVERCENTER VALVE | Overcenter Valve |
| Housing | YES | Yes |
| Housing material | ALUMINUM | Aluminum |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.25 CC/MIN | 0.25 cc/min |
| Max load induced p BAR | 270.000 | |
| Max pilot adjust p BAR | 350.000 | |
| Max relief press BAR | 350.000 | |
| Model Code 1 | 1CE350-F-10W-35-S-8-XXX | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -20 C TO 90 C (-4 TO194 F) | -20 C to 90 C (-4 to194 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Pilot ratio | 3:1 | 3:1 |
| Port Size | 1 1/4 | 1" 1/4" |
| Port Type | BSP | BSP |
| Pressure rating BAR | 210.000 | |
| Pressure rating PSI | 3000.000 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | NITRILE | Nitrile |
| Special features | NONE | None |
| Style | PILOT ASSISTED RELIEF W CHECK | Pilot assisted relief with check |
| Valve Torque into cavity | 150 NM | 150 Nm |