Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Gardena Cap (tamper proof) |
| Brand | Danfoss |
| Cavity | A6726 |
| Flow rate LPM | 180.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Overcenter Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Max load induced p BAR | 270.000 |
| Max pilot adjust p BAR | 36.667 |
| Max relief press BAR | 400.000 |
| Min pilot adjust p BAR | 30.000 |
| Model Code 1 | 1CEBD120-G-35-S-3-180 |
| Number of housing ports | 4 |
| Number of valve ports | 4 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Operation | Pilot operated |
| Pilot ratio | 3:1 |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 270.000 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 4.820 |
| Product length mm | 122.428 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Recommended filtration level | 18/16/13 |
| Seal type | Nitrile |
| Style | Pilot assisted relief with check |