Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | A20092-T2A |
| Flow rate LPM | 90.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Counterbalance Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Max pilot adjust p BAR | 50.200 |
| Max relief press BAR | 380.000 |
| Min pilot adjust p BAR | 39.000 |
| Model Code 1 | 1SEL90-F-30-SV-190-160 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Pilot ratio | 5.6:1 |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 380.000 |
| Recommended filtration level | 18/16/13 |
| Seal type | Viton |
| Special features | None |
| Style | Pilot assisted relief with check |