Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | A20090-T11A | A20090-T11A |
| Flow rate GPM | 80.00 | |
| Flow rate LPM | 30.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | OVERCENTER VALVE | Overcenter Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 5 DPM | 5 dpm |
| Max relief press BAR | 225.000 | |
| Max relief press PSI | 3260.000 | |
| Model Code 1 | 1SE30-F-20-S-5-70 | |
| Number of valve ports | 3 | 3 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | DIRECT ACTING | Direct acting |
| Pilot ratio | 5:1 | 5:1 |
| Pressure rating BAR | 350.000 | |
| Pressure rating PSI | 5000.000 | |
| Recommended filtration level | 18/13 | 18/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | PILOT ASSISTED RELIEF W CHECK | Pilot assisted relief with check |
| Valve Torque into cavity | 45 NM | 45 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |