Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | A12336 |
| Flow rate LPM | 90.000 |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Overcenter Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Max load induced p BAR | 270.000 |
| Max pilot adjust p BAR | 75.625 |
| Max relief press BAR | 350.000 |
| Min pilot adjust p BAR | 61.875 |
| Model Code 1 | 1CEB90-F-35-S-4-XXX |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Operation | Pilot operated |
| Port size | None |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.000 |
| Product height in | 1.259 |
| Product height mm | 31.979 |
| Product length in | 4.570 |
| Product length mm | 116.078 |
| Product width in | 1.259 |
| Product width mm | 31.979 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Nitrile |
| Special Features | None |
| Style | Pilot assisted relief with check |