Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | A6610 |
| Flow rate LPM | 300.000 |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Overcenter Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Max load induced p BAR | 300.000 |
| Max relief press BAR | 400.000 |
| Model Code 1 | 1CPBD300-F-2-P-XXX |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Operation | Pilot operated |
| Port size | None |
| Port type | Cartridge Only |
| Pressure rating BAR | 400.000 |
| Product height in | 1.811 |
| Product height mm | 45.999 |
| Product length in | 5.450 |
| Product length mm | 138.430 |
| Product width in | 1.811 |
| Product width mm | 45.999 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Special Features | None |
| Style | Pilot assisted relief with check |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |