1CER90F35S4-SP3200 OVERCENTRE VALVE 3W, 1CER90-F-35-S-4-220-product-details

1CER90F35S4-SP3200 OVERCENTRE VALVE 3W, 1CER90-F-35-S-4-220

406AA00258A

Model code: 1CER90-F-35-S-4-220


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeSCREWScrew
BrandDANFOSSDanfoss
CavityA12336A12336
Flow rate LPM90.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
HousingNONo
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage0.25 CC/MIN0.25 cc/min
Max load induced p BAR270.000
Max pilot adjust p BAR60.000
Max relief press BAR350.000
Min pilot adjust p BAR50.000
Model Code 11CER90-F-35-S-4-220
Number of housing ports33
Number of valve ports33
Operating temperature-30 C TO 90 C (-22 TO 194 F)-30 C to 90 C (-22 to 194 F)
OperationPILOT OPERATEDPilot operated
Port SizeNONENone
Port TypeCARTRIDGE ONLYCartridge Only
Pressure rating BAR350.000
Product height in1.259
Product height mm31.979
Product length in4.570
Product length mm116.078
Product width in1.259
Product width mm31.979
Recommended filtration level18/16/1318/16/13
Seal typeNITRILENitrile
Special featuresNONENone
StylePILOT ASSISTED RELIEF W CHECKPilot assisted relief with check