Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | 1SE90-F-35-S-4-2-SP3250 | |
| Product height in | 1.460 | |
| Product height mm | 37.084 | |
| Product length in | 4.680 | |
| Product length mm | 118.872 | |
| Product width in | 1.460 | |
| Product width mm | 37.084 |
