Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | 1SEB90-F-35-S-4-344 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 4.600 |
| Product length mm | 116.840 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
