Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | GARDENA CAP (TAMPER PROOF) | Gardena Cap (tamper proof) |
| Brand | DANFOSS | Danfoss |
| Cavity | A20094 | A20094 |
| Flow rate LPM | 140.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | COUNTERBALANCE VALVE | Counterbalance Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.25 CC/MIN | 0.25 cc/min |
| Max pilot adjust p BAR | 39.672 | |
| Max relief press BAR | 380.000 | |
| Min pilot adjust p BAR | 32.459 | |
| Model Code 1 | 1SEL140-G-30-S-220-60-A7V | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Pilot ratio | 6.1:1 | 6.1:1 |
| Port size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 380.000 | |
| Product height in | 2.080 | |
| Product height mm | 52.832 | |
| Product length in | 6.730 | |
| Product length mm | 170.942 | |
| Product width in | 1.259 | |
| Product width mm | 31.979 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | NITRILE | Nitrile |
| Special features | NONE | None |
| Style | PILOT ASSISTED RELIEF W CHECK | Pilot assisted relief with check |