Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Vickers by Danfoss |
| Cavity | A6610 |
| Flow rate LPM | 30.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Overcenter Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Max load induced p BAR | 270.000 |
| Max pilot adjust p BAR | 35.200 |
| Max relief press BAR | 350.000 |
| Min pilot adjust p BAR | 28.800 |
| Model Code 1 | 1CE30-F-35-S-5-160 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operation | Pilot operated |
| Pilot ratio | 5:1 |
| Port size | None |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.520 |
| Product length mm | 89.408 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Recommended filtration level | 18/16/13 |
| Seal type | Nitrile |
| Style | Pilot assisted relief with check |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |