Product specifications
Characteristic | Value |
|---|---|
| Installation type | Screw-in Cartridge |
| Model Code 1 | 1CE95-F-4W-35-S-4-377-XXX |
| Product height in | 5.200 |
| Product height mm | 132.080 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
