Product specifications
Characteristic | Value |
|---|---|
| Installation type | Screw-in Cartridge |
| Model Code 1 | 1CEE35-F-3W-35-S-5-XXX |
| Product height in | 7.350 |
| Product height mm | 186.690 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
