Product specifications
Characteristic | Value |
|---|---|
| Installation type | Screw-in Cartridge |
| Model Code 1 | 1CEEC150-F-8W-35-S-3-377-XXX |
| Product height in | 5.780 |
| Product height mm | 146.812 |
| Product length in | 7.870 |
| Product length mm | 199.898 |
| Product width in | 5.000 |
| Product width mm | 127.000 |