Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | A6610 |
| Flow rate LPM | 95.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Overcenter Valve |
| Housing | Yes |
| Housing material | Steel |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Max load induced p BAR | 270.000 |
| Max pilot adjust p BAR | 37.813 |
| Max relief press BAR | 350.000 |
| Min pilot adjust p BAR | 30.938 |
| Model Code 1 | 1CEEC95-F-6W-35-S-4-377-XXX |
| Number of housing ports | 5 |
| Number of valve ports | 5 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Operation | Pilot operated |
| Pilot ratio | 4:1 |
| Port Size | 3/4" |
| Port Type | BSP |
| Pressure rating BAR | 270.000 |
| Product height in | 6.380 |
| Product height mm | 162.052 |
| Product length in | 7.830 |
| Product length mm | 198.882 |
| Product width in | 4.000 |
| Product width mm | 101.600 |
| Recommended filtration level | 18/16/13 |
| Seal type | Nitrile |
| Special features | None |
| Style | Pilot assisted relief with check |
| Valve Torque into cavity | 20-25 Nm |