1CER90F35S3-240BAR OVERCENTRE VALVE 3W, 1CER90-F-35-S-3-240-product-details

1CER90F35S3-240BAR OVERCENTRE VALVE 3W, 1CER90-F-35-S-3-240

406AA02273A

Model code: 1CER90-F-35-S-3-240


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 11CER90-F-35-S-3-240