1CER90F35S3TA240 OVERCENTRE VALVE 3W, 1CER90-F-35-S-3-240-TA-product-details

1CER90F35S3TA240 OVERCENTRE VALVE 3W, 1CER90-F-35-S-3-240-TA

406AA02274A

Model code: 1CER90-F-35-S-3-240-TA


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeSCREWScrew
BrandDANFOSSDanfoss
CavityA12336A12336
Flow rate LPM90.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionOVERCENTER VALVEOvercenter Valve
HousingNONo
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage0.25 CC/MIN0.25 cc/min
Max load induced p BAR270.000
Max pilot adjust p BAR88.000
Max relief press BAR350.000
Min pilot adjust p BAR72.000
Model Code 11CER90-F-35-S-3-240-TA
Number of housing ports33
Number of valve ports33
Operating temperature-30 C TO 90 C (-22 TO 194 F)-30 C to 90 C (-22 to 194 F)
OperationPILOT OPERATEDPilot operated
Pilot ratio3:13:1
Port sizeNONENone
Port TypeCARTRIDGE ONLYCartridge Only
Pressure rating BAR350.000
Recommended filtration level18/16/1318/16/13
Seal typeNITRILENitrile
StylePILOT ASSISTED RELIEF W CHECKPilot assisted relief with check