1CPBD120F2PB8D-SP7BAR/ 100PSI BAL OCV-product-details

1CPBD120F2PB8D-SP7BAR/ 100PSI BAL OCV

406AA03150A

Model code: 1CPBD120-F-2P-B8D-SP-7-BAR


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeSCREWScrew
BrandDANFOSSDanfoss
CavityA6726A6726
Flow rate LPM180.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionOVERCENTER VALVEOvercenter Valve
HousingNONo
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage0.25 CC/MIN0.25 cc/min
Max load induced p BAR307.000
Max relief press BAR400.000
Model Code 11CPBD120-F-2-P-XXX-B8D
Number of housing ports44
Number of valve ports44
Operating temperature-30 C TO 90 C (-22 TO 194 F)-30 C to 90 C (-22 to 194 F)
OperationPILOT OPERATEDPilot operated
Port sizeNONENone
Port TypeCARTRIDGE ONLYCartridge Only
Pressure rating BAR350.000
Product height in1.500
Product height mm38.100
Product length in4.820
Product length mm122.428
Product width in1.500
Product width mm38.100
Recommended filtration level18/16/1318/16/13
Seal typePOLYURETHANEPolyurethane
StylePILOT ASSISTED RELIEF W CHECKPilot assisted relief with check

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm