1CE120F35S3-SP200BAR/290 0PSI, 1CE120-F-35-S-3-200-product-details

1CE120F35S3-SP200BAR/290 0PSI, 1CE120-F-35-S-3-200

406AA03201A

Model code: 1CE120-F-35-S-3-200


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeSCREWScrew
BrandDANFOSSDanfoss
CavityA877A877
Flow rate LPM120.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionOVERCENTER VALVEOvercenter Valve
HousingNONo
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage0.25 CC/MIN0.25 cc/min
Max load induced p BAR270.000
Max pilot adjust p BAR66.000
Max relief press BAR350.000
Min pilot adjust p BAR54.000
Model Code 11CE120-F-35-S-3-200
Number of housing ports33
Number of valve ports33
Operating temperature-30 C TO 90 C (-22 TO 194 F)-30 C to 90 C (-22 to 194 F)
OperationPILOT OPERATEDPilot operated
Pilot ratio3.5:13.5:1
Port sizeNONENone
Port TypeCARTRIDGE ONLYCartridge Only
Pressure rating BAR350.000
Product height in1.500
Product height mm38.100
Product length in4.820
Product length mm122.428
Product width in1.500
Product width mm38.100
Recommended filtration level18/16/1318/16/13
Seal typeNITRILENitrile
StylePILOT ASSISTED RELIEF W CHECKPilot assisted relief with check