Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | Screw | |
| Brand | Danfoss | |
| Cavity | A6610 | |
| Flow rate LPM | 30.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc | |
| Function | Overcenter Valve | |
| Housing | No | |
| Installation type | Screw-in Cartridge | |
| Leakage | 0.25 cc/min | |
| Max load induced p BAR | 270.000 | |
| Max pilot adjust p BAR | 49.500 | |
| Max relief press BAR | 350.000 | |
| Min pilot adjust p BAR | 40.500 | |
| Model Code 1 | 1CE30-F-35-S-5-B8P-XXX | |
| Number of housing ports | 3 | |
| Number of valve ports | 3 | |
| Operating temperature | -30 C to 90 C (-22 to 194 F) | |
| Operation | Pilot operated | |
| Pilot ratio | 5:1 | |
| Port size | None | |
| Port type | Cartridge Only | |
| Pressure rating BAR | 350.000 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 3.520 | |
| Product length mm | 89.408 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 mm | |
| Recommended filtration level | 18/16/13 | |
| Seal type | Nitrile | |
| Special features | None | |
| Style | Pilot assisted relief w check |