Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | A6610 | A6610 |
| Flow rate LPM | 30.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | OVERCENTER VALVE | Overcenter Valve |
| Housing | YES | Yes |
| Housing material | ALUMINUM | Aluminum |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.25 CC/MIN | 0.25 cc/min |
| Max load induced p BAR | 160.000 | |
| Max pilot adjust p BAR | 49.500 | |
| Max relief press BAR | 225.000 | |
| Min pilot adjust p BAR | 40.500 | |
| Model Code 1 | 1CEEC35-F-3W-20-S-2 | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Pilot ratio | 2.5:1 | 2.5:1 |
| Port size | 3/8 | 3/8" |
| Port Type | BSP | BSP |
| Pressure rating BAR | 225.000 | |
| Product height in | 4.700 | |
| Product height mm | 119.380 | |
| Product length in | 6.150 | |
| Product length mm | 156.210 | |
| Product width in | 3.000 | |
| Product width mm | 76.2 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | NITRILE | Nitrile |
| Special features | NONE | None |
| Style | PILOT ASSISTED RELIEF W CHECK | Pilot assisted relief with check |
| Valve Torque into cavity | 20-25 NM | 20-25 Nm |