Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Motion control valves
406AA03341A
1SEL140F30S-220/70 OVERCENTRE CART
406AA03341A
Tools
Add to comparison
Add to comparison
406AA03341A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.080
Product height mm
52.832
Product length in
6.730
Product length mm
170.942
Product width in
2.080
Product width mm
52.832