SP 1CEB30-F-35S-5-B9U Setting 140 bar, 1CEB30-F-35-S-5-B9U-XXX-product-details

SP 1CEB30-F-35S-5-B9U Setting 140 bar, 1CEB30-F-35-S-5-B9U-XXX

406AA03403ASP

Model code: 1CEB30-F-35-S-5-B9U-XXX


Tools

Product specifications

Characteristic
Value
Installation typeScrew-in Cartridge
Model Code 11CEB30-F-35-S-5-B9U-XXX