Product specifications
Characteristic | Value |
|---|---|
| Model Code 1 | 1CE30-F-20-S-5-A323W |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.520 |
| Product length mm | 89.408 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
Characteristic | Value |
|---|---|
| Model Code 1 | 1CE30-F-20-S-5-A323W |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.520 |
| Product length mm | 89.408 |
| Product width in | 1.250 |
| Product width mm | 31.750 |