Product specifications
Characteristic | Value |
|---|---|
| Adjustment option | External screw adjustment |
| Basic code | Standard counterbalance valve |
| Counterbalanced pressure sett | Not applicable |
| Fixed pressure setting | Not applicable |
| Housing | 3/4 BSP |
| Housing material | Body material steel |
| MCV Net Weight kg | 3.7 |
| Pilot ratio | 8:1 |
| Pressure range | 70-225 bar (1000-3250 psi) |
| Pressure setting | Standard setting |
| Seal option | Buna/nitrile seals |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |