Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment option | F | External screw adjustment |
| Basic code | 1SER140 | Part balanced counterbalance valve |
| Counterbalanced pressure sett | - | Not applicable |
| Fixed pressure setting | - | Not applicable |
| Housing | - | No housing (cartridge only) |
| Housing material | N | No housing (cartridge only) |
| MCV Net Weight kg | 1.2 | 1.2 |
| Pilot ratio | 6 | 6:1 |
| Pressure range | 30 (220-330 BAR) | 220-330 bar (3200-4800 psi) |
| Pressure setting | 270 (BAR) | 270 bar (3915 psi) |
| Seal option | S | Buna/nitrile seals |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |