Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment option | F | External screw adjustment |
| Basic code | 1SEL90 | Two stage counterbalance valve |
| Counterbalanced pressure sett | 140 | 140 bar (2030 psi) |
| Fixed pressure setting | 210 | 210 bar (3050 psi) |
| Housing | - | No housing (cartridge only) |
| Housing material | N | No housing (cartridge only) |
| MCV Net Weight kg | 0.42 | 0.42 |
| Pilot ratio | - | No pilot ratio (not applicable) |
| Pressure range | 30 (210-380 BAR) | 210-380 bar (3000-5500 psi) |
| Pressure setting | 350 (BAR) | 350 bar (5075 psi) |
| Seal option | S | Buna/nitrile seals |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |