Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment option | F | External screw adjustment |
| Basic code | 1CEER34 | Part balanced counterbalance valve |
| Counterbalanced pressure sett | - | Not applicable |
| Fixed pressure setting | - | Not applicable |
| Housing | 6T | #6 SAE |
| Housing material | 377 | Body material steel |
| MCV Net Weight kg | 1.17 | 1.17 |
| Pilot ratio | 4 | 4:1 |
| Pressure range | 35 (100-350 BAR) | 100-350 bar (1450-5075 psi) |
| Pressure setting | 140 (BAR) | 140 bar (2030 psi) |
| Seal option | S | Buna/nitrile seals |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |