Product specifications
Characteristic | Value |
|---|---|
| Adjustment option | External screw adjustment |
| Adjustment type | Screw |
| Basic code | Standard counterbalance valve |
| Brand | Danfoss |
| Cavity | A877 |
| Counterbalanced pressure sett | Not applicable |
| Fixed pressure setting | Not applicable |
| Flow rate gpm | 32.00 |
| Flow rate LPM | 120.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Overcenter Valve |
| Housing | No |
| Housing | No housing (cartridge only) |
| Housing material | No housing (cartridge only) |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Max load induced p BAR | 270.000 |
| Max load induced p PSI | 3900.000 |
| Max pilot adjust p BAR | 270.000 |
| Max pilot adjust p PSI | 3900.000 |
| Max relief press BAR | 350.000 |
| Max relief press PSI | 5000.000 |
| MCV Net Weight kg | 0.59 |
| Model Code 1 | 1CE120-F-35-S-3-310 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Operation | Pilot operated |
| Pilot ratio | 3.5:1 |
| Pilot ratio | 3:1 |
| Port size | None |
| Port type | Cartridge Only |
| Pressure range | 70-350 bar (1000-5000 psi) |
| Pressure rating BAR | 350.000 |
| Pressure rating PSI | 5000.000 |
| Pressure setting | 310 bar (4495 psi) |
| Recommended filtration level | 18/16/13 |
| Seal option | Buna/nitrile seals |
| Seal type | Buna-N |
| Style | Pilot assisted relief with check |
| Valve torque into cavity | 100 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |