Product specifications
Characteristic | Value |
|---|---|
| Adjustment option | External screw adjustment |
| Adjustment type | Screw |
| Basic code | Standard counterbalance valve |
| Brand | Danfoss |
| Cavity | A12336 |
| Counterbalanced pressure sett | Not applicable |
| Fixed pressure setting | Not applicable |
| Flow rate LPM | 90.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Overcenter Valve |
| Housing | Yes |
| Housing | #8 SAE |
| Housing material | Steel |
| Housing material | Body material steel |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Max load induced p BAR | 270.000 |
| Max pilot adjust p BAR | 88.000 |
| Max relief press BAR | 350.000 |
| MCV Net Weight kg | 1.7 |
| Min pilot adjust p BAR | 72.000 |
| Model Code 1 | 1CE95-F-8T-35-S-8-377-350 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Operation | Pilot operated |
| Pilot ratio | 3:1 |
| Pilot ratio | 8:1 |
| Port Size | 1/2" |
| Port Type | SAE |
| Pressure range | 200-350 bar (2900-5080 psi) |
| Pressure rating BAR | 350.000 |
| Pressure setting | 350 bar (5075 psi) |
| Recommended filtration level | 18/16/13 |
| Seal option | Buna/nitrile seals |
| Seal type | Nitrile |
| Style | Pilot assisted relief with check |
| Valve torque into cavity | 60 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |