Product specifications
Characteristic | Value |
|---|---|
| Adjustment option | External screw adjustment |
| Basic code | Fully balanced counterbalance valve |
| Counterbalanced pressure sett | Not applicable |
| Fixed pressure setting | Not applicable |
| Housing | No housing (cartridge only) |
| Housing material | No housing (cartridge only) |
| MCV Net Weight kg | 0.14 |
| Pilot ratio | 5:1 |
| Pressure range | 100-350 bar (1450-5075 psi) |
| Pressure setting | 210 bar (3045 psi) |
| Seal option | Buna/nitrile seals |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |