Product specifications
Characteristic | Value |
|---|---|
| Adjustment option | External screw adjustment |
| Basic code | Standard counterbalance valve |
| Counterbalanced pressure sett | Not applicable |
| Fixed pressure setting | Not applicable |
| Housing | No housing (cartridge only) |
| Housing material | No housing (cartridge only) |
| MCV Net Weight kg | 0.42 |
| Pilot ratio | 8:1 |
| Pressure range | 200-350 bar (2900-5080 psi) |
| Pressure setting | 240 bar (3480 psi) |
| Seal option | Buna/nitrile seals |