Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | C-16-3S |
| Factory set pressrue BAR | 7.000 |
| Factory set pressrue PSI | 100.000 |
| Flow rate gpm | 8.00 |
| Flow rate LPM | 30.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Accumulator Discharge Valve |
| Housing | Yes |
| Housing material | Steel |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Max working pressure BAR | 4.000 |
| Max working pressure PSI | 58.000 |
| Min working pressure BAR | 3.000 |
| Min working pressure PSI | 44.000 |
| Model Code 1 | ADV1-16-12T-100 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Pilot ratio | 100:1 |
| Port size | 3/4" |
| Port type | SAE |
| Product height in | 2.640 |
| Product height mm | 67.056 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Poppet |
