Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | C-10-3 |
| Factory set pressrue BAR | 22.000 |
| Factory set pressrue PSI | 320.000 |
| Flow rate GPM | 12.00 |
| Flow rate LPM | 45.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Reducing/Relieving Valves |
| Housing | No |
| Housing material | None |
| Installation type | Screw-in Cartridge |
| Max working pressure BAR | 210.000 |
| Max working pressure PSI | 3000.000 |
| Min working pressure BAR | 17.000 |
| Min working pressure PSI | 250.000 |
| Model Code 1 | PRV12-10-S-0-30-3.2 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 350.000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.870 |
| Product length mm | 98.298 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Special features | None |
| Style | Spool |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
