Product specifications
Characteristic | Value | Description |
---|---|---|
Adjustment type | Screw | |
Basic Data Text Template | PRV1-10-V-S-0-24-10 | |
Brand | Danfoss | |
Cavity | C-10-3 | |
Factory set pressrue BAR | 69.000 | |
Factory set pressrue PSI | 1000.000 | |
Flow rate gpm | 4.00 | |
Flow rate lpm | 15.000 | |
Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc | |
Function | Pressure Reducing/Relieving | |
Housing | No | |
Installation type | Screw-in Cartridge | |
Max working pressure BAR | 165.000 | |
Max working pressure PSI | 2400.000 | |
Min working pressure BAR | 28.000 | |
Min working pressure PSI | 400.000 | |
Model Code | PRV1-10-V-S-0-24-10 | |
Model code 1 | PRV1-11-V-S-0-24-10 | |
Number of valve ports | 3 | |
Operating temperature | -40 C to 120 C (-40 to 248 F) | |
Operation | Direct acting | |
Pressure rating BAR | 210.00 | |
Recommended filtration level | 18/16/13 | |
Seal Type | Viton | |
Special features | None | |
Style | Spool | |
Valve torque into cavity | 47-54 Nm |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |