Product specifications
Characteristic | Value | Description |
---|---|---|
Adjustment type | Screw | |
Brand | Danfoss | |
Cavity | C-12-3 | |
Factory set pressrue BAR | 58.600 | |
Factory set pressrue PSI | 850.000 | |
Flow rate gpm | 30.00 | |
Flow rate lpm | 114.000 | |
Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc | |
Function | Pressure Reducing/Relieving | |
Housing | No | |
Installation type | Screw-in Cartridge | |
Max working pressure BAR | 210.000 | |
Max working pressure PSI | 3000.000 | |
Min working pressure BAR | 17.000 | |
Min working pressure PSI | 250.000 | |
Model Code | PRV12-12-S-0-30-8.5 | |
Model Code 1 | PRV12-12-S-0-30-8.5 | |
Number of valve ports | 3 | |
Operating temperature | -40 C to 120 C (-40 to 248 F) | |
Operation | Pilot operated | |
Port Type | Cartridge Only | |
Pressure rating BAR | 350.00 | |
Recommended filtration level | 18/16/13 | |
Seal Type | Buna-N | |
Special features | None | |
Style | Spool | |
Valve torque into cavity | 81-95 Nm |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |