Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-16-3S |
| Flow rate GPM | 8.00 |
| Function | Accumulator Discharge Valve |
| Product height in | 2.670 |
| Product height mm | 67.818 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| SEAL TYPE | Buna-N |
