Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Installation type | Screw-in Cartridge | |
| Model Code 1 | ERV1-16-30.00-0-00 | |
| Product height in | 1.530 | |
| Product height mm | 38.862 | |
| Product length in | 4.850 | |
| Product length mm | 123.190 | |
| Product width in | 1.530 | |
| Product width mm | 38.862 mm |
