Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | EFV2-12-N-C-B-S-0-00 |
| Product height in | 3.480 |
| Product height mm | 88.392 |
| Product length in | 6.100 |
| Product length mm | 154.940 |
| Product width in | 1.740 |
| Product width mm | 44.196 |
