Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-2 | C-10-2 |
| Coil series | EPV SERIES | EPV Series |
| Coil termination | DIN43650-A | DIN43650-A |
| Diode | NO | No |
| Factory set pressure BAR | 210.000 | |
| Factory set pressure PSI | 3045.79 | |
| Flow rate GPM | 7.93 | |
| Flow rate LPM | 30.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | ELECTRO PROP FLOW CONTROL | Electro proportional flow control |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 10 CC/MIN | 10 cc/min |
| Minimum working pressure BAR | 70.00 | |
| Minimum working pressure PSI | 1015.26 | |
| Model Code 1 | EPV10-0-V-12D-M-U-10 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | ELECTRICALLY OPERATED | Electrically operated |
| Override type | PUSH PIN TYPE | Push pin type |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge only |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5076.32 | |
| Product height in | 1.710 | |
| Product height mm | 43.434 | |
| Product length in | 5.170 | |
| Product length mm | 131.318 | |
| Product width in | 1.710 | |
| Product width mm | 43.434 | |
| Recommended filtration level | 15/13/11 | 15/13/11 |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Style | POPPET | Poppet |
| Voltage | 12 | 12 V |
| Voltage type | DC | DC |
| Working pressure max BAR | 350.00 | |
| Working pressure max PSI | 5076.32 |