Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-10-2 | C-10-2 |
| Coil series | EPV SERIES | EPV Series |
| Coil termination | FLYING LEAD | Flying Lead |
| Diode | NO | No |
| Flow rate gpm | 8.00 | |
| Flow rate LPM | 30.000 | |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PROP FLOW CONTROL | Proportional Flow Control |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 10 CC/MIN | 10 cc/min |
| Minimum working pressure BAR | 350.00 | |
| Minimum working pressure PSI | 5000.00 | |
| Model Code 1 | EPV10-0-V-12D-S-W-10 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | ELECRO PROPORTIONALLY CTRL | Elecronically Proportionally Controlled |
| Override type | SCREW-IN TYPE | Screw-in type |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge only |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5000.00 | |
| Product height in | 1.710 | |
| Product height mm | 43.434 | |
| Product length in | 5.170 | |
| Product length mm | 131.318 | |
| Product width in | 1.710 | |
| Product width mm | 43.434 | |
| Recommended filtration level | 15/13/11 | 15/13/11 |
| Seal Type | VITON | Viton |
| Special Features | NONE | None |
| Style | POPPET | Poppet |
| Torque into aluminium cavity | 47-54 NM | 47-54 Nm |
| Torque into steel cavity | 68-75 NM | 68-75 Nm |
| Voltage | 12 | 12 V |
| Voltage type | DC | DC |
| Working pressure max bar | 350.00 | |
| Working pressure max psi | 5000.00 |
