Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | EPV16-A-10-0-N-24D-M-U-13 |
| Product height in | 1.710 |
| Product height mm | 43.434 |
| Product length in | 7.290 |
| Product length mm | 185.166 |
| Product width in | 1.710 |
| Product width mm | 43.434 |
