Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Proportional valves
02-355141
EPV16-A-16-A-12H-N-24D-0-U-13
02-355141
Tools
Add to comparison
Add to comparison
02-355141
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
9.040
Product height mm
229.616
Product length in
3.970
Product length mm
100.838
Product width in
2.380
Product width mm
60.452