Product specifications
Characteristic | Value | Description |
|---|---|---|
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | EPV16-A-16-S-12H-N-24D-S-U-13 | |
| Product height in | 9.040 | |
| Product height mm | 229.616 | |
| Product length in | 3.970 | |
| Product length mm | 100.838 | |
| Product width in | 2.380 | |
| Product width mm | 60.452 |
